Cancel
OK

ThailandEnglish

Select your location

International

Proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics – Type 4WRE

Consultation request
Type code
4
WRE
-
2X
/
G24
/
V

Proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics; Nominal size 6 and 10; Component series 2X; Maximum operating pressure 315 bar; Maximum flow NG6: 80 l/min; Maximum flow: 180 l/min.

Display results list
Result count
105 from 105
Type
Proportional directional valves, direct operated, with electrical position feedback
Electronics
Nominal size
Control spool
Representation according to DIN ISO 1219-1, hydraulic interim positions are shown by dashes.
Nominal flow
At a pressure differnece of 10 bar.
Component series
Component series 20 to 29
Supply voltage
Direct voltage 24 V
Electrical connection
(Ohne Leitungsdose)
Electronic interface
Seal material
FKM-seals
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD