Cancel
OK

CanadaEnglish

Select your location

International

Proportional directional valve, direct operated, with electrical position feedback and integrated electronics (OBE), Type 4WREE

Consultation request
Type code
4
WRE
E
6
-
3X
/
/
24

Proportional directional valve, 4/3-way version, direct operated, with electrical position feedback and integrated electronics (OBE); Nominal size 6; Component series 3X; Maximum operating pressure 350 bar; Maximum flow 80 l/min.

Display results list
Result count
142 from 142
Number of main ports
4 main ports
Type
Proportional directional valve direct operated,
Drive electronics
With integrated electronics
Nominal size
Nominal size 6
Control spool
Representation according to DIN ISO 1219-1, hydraulic interim positions are shown by dashes.
Nominal volume flow
At a pressure differnece of 10 bar.
Step function
Component series
Component series 30 to 39
Seal material
Supply voltage
Direct voltage 24V
Electronic interface
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD