Cancel
OK

ThailandEnglish

Select your location

International

4/3 way fast response valve, Type 4WRGE

Consultation request
Type code
4WRGE
L
-
1X
/
315
G24
K31
/

Electrically operated 2-stage fast response directional control valve with servoplate pilot control and integrated control electronics; Nominal size 10 – Maximum operating pressure 315 bar; Nominal sizes 16, 25 – Maximum operating pressure 350 bar; Series 1X; Maximum flow 870 l/min

Display results list
Result count
29 from 29
Nominal size
Spool
Hydraulic interim positions are shown by dashes.
Nominal volume flow
Volumetric flow rate at 10 bar valve pressure differential
Characteristic curve form
linear
Device series
Device series 10 to 19
Pilot pressure
10 to 315 bar
Supply voltage
Supply voltage 24VDC
Pilot oil supply and drain
External pilot oil supply and return
Electrical connection
with component plug to E DIN 43 563-AM6-3, without plug in connector
Electronic interface
Electrical connection
Seal material
Additional information
Further details in plain text of the consultation request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD