Cancel
TAMAM

TurkiyeTürkçe

Konum seçiniz

International

Directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE) – Type 4WRPE10-3X

Danışmanlık talebi
Tip anahtari
4
WRP
E
10
S
-
3X
/
/
24

Display results list
Result count
41 en az 41
Ports
4 main ports
Type
Directional control valve, direct operated
Electronics
With integrated electronics (OBE)
Size
Size 10
Symbols
Rated flow
(∆p = 5 bar/control edge)
Flow characteristic
Progressive
Overlap jump
Component series
Component series 30 … 39
Seal material
Damping plate
Supply voltage
24 V DC
Interfaces of the control electronics
Electronics protection membrane
Further details in plane text
Dokümantasyon
Add to basket
You have successfully finished your selection.
Malzeme numarası:
Product description
Request CAD