Cancel
OK

IndonesiaEnglish

Select your location

International

Proportional directional valve, pilot operated, without electrical position feedback without/with integrated electronics (OBE)

Consultation request
Type code
4WR
Z
-
7X
/
6E
G24
/

Display results list
Result count
1740 from 1740
Type
Proportional directional valve
Actuation
Electro-hydraulic actuation
Electronics
Nominal size
Symbol
Nominal volume flow
Device series
Device series 70 to 79
Connection
Pilot control valve size 6
Proportional solenoid with detachable coil
Supply voltage
Direct voltage 24V
Auxiliary actuation
Protection
Pilot oil supply and pilot oil return
Electrical connection
Electronics-interface
Pressure reducing valve
Seal material
Additional informations
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD