2-stage servo valve with mechanical or mechanical and electric return in nominal size 10; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 180 l/min
















| You have successfully finished your selection. |
| Malzeme numarası: |
Tip anahtari:10-5X/BK31EV
| The following data were selected. | ||
|---|---|---|
| Nominal size | 10 | Nominal size 10 |
| Device series | 5X | Device series 50 to 59 |
| Electrical connection | K31 | Without mating connector, with connector |
| Spool overlap | E | 0 to 0,5% negative |
| Seals material | V | FKM seals |
| Additional information | Further details in plain text of the consultation request | |