Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewWarehouse Automation and Intralogistics
OverviewService
OvervieweConfigurators and Tools
OverviewAutomation Community
OverviewEducation and Training for Industries
OverviewSelect your location


Electrically operated, 2-stage servo valve with mechanical or mechanical and electric return in nominal size 16; Component series 2X; Maximum operating pressure 210/315 bar; Maximum flow 320 l/min














| You have successfully finished your selection. |
| Material number: |
Type code:16-2X/BEV
| The following data were selected. | ||
|---|---|---|
| Nominal size | 16 | Nominal size 16 |
| Device series | 2X | Device series 20 to 29 |
| Spool overlap | E | 0 to 0,5% negative |
| Seal material | V | FKM seals |
| Additional information | Further details in plain text of the consultation request | |