Cancel
OK

ThailandEnglish

Select your location

International

Directional servo-valve in 4-way design, Type 4WS_2E

Consultation request
Type code
16
-
2X
/
B
E
V

Electrically operated, 2-stage servo valve with mechanical or mechanical and electric return in nominal size 16; Component series 2X; Maximum operating pressure 210/315 bar; Maximum flow 320 l/min

Display results list
Result count
31 from 31
Type
Return
Nominal size
Nominal size 16
Device series
Device series 20 to 29
Nominal volume flow
Volumetric flow rate at valve pressure differential = 70 bar
Control electronics
Pilot oil supply and return
Pressure range
Electrical connection
Spool overlap
0 to 0,5% negative
The spool overlap in % is referred to the nominal stroke of the control spool.
Seal material
FKM seals
Additional information
Further details in plain text of the consultation request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD