Electrically operated 2-stage servo-valve of 4-way design with mechanical feedback; Nominal size 6; Component series 2X; Maximum operating pressure 315 bar; Maximum flow 48 l/min
| You have successfully finished your selection. |
| Material number: |
Type code:6-2X/BETK17V
| The following data were selected. | ||
|---|---|---|
| Nominal size | 6 | Nominal size 6 |
| Device series | 2X | Device series 20 to 29 |
| [NULL] | B | Control sleeve exchangeable |
| Control flow rate | ET | Control oil feed internal |
| Electrical connection | K17 | Without mating connector, with male connector |
| Seal material | V | FKM seals |