Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewWarehouse Automation and Intralogistics
OverviewService
OvervieweConfigurators and Tools
OverviewAutomation Community
OverviewEducation and Training for Industries
OverviewSelect your location


Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 16; Component series 2X; Maximum operating pressure 350 bar; Maximum flow 570 l/min






| You have successfully finished your selection. |
| Material number: |
Type code:4WSE3E162X//K31
| The following data were selected. | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 16 | Nominal size 16 |
| Component series | 2X | Device series 20 to 29 |
| Electrical connection | K31 | 6 + PE, without mating connector |
| Additional information | Further details in plain text of the consultation request | |