Cancel
OK

IndonesiaEnglish

Select your location

International

Directional servo-valve in 4-way design, Type 4WSE3E

Consultation request
Type code
4WSE3E
25
3X
/
/
K31

Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 25; Component series 3X; Maximum operating pressure 350 bar; Maximum flow 1020 l/min.

Display results list
Result count
27 from 27
Nominal size
Nominal size 25
Control spool
Control spool position in de-energized state
Nominal volumetric flow rate
Volumetric flow rate at 70 bar valve pressure differential, rated flow tolerance of ±10 %
Control spool overlap
The control spool overlap in % is referred to the nominal stroke of the control spool.
Component series
Component series 30 to 39
Seal material
Pilot flow
Pressure rating
Minimum control pressure ≥ 10 bar.
Supply voltage
Electrical connection
6+PE, without mating connector
Electronics interface
Additional information
Further details in plain text of the consultation request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD