Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewWarehouse Automation and Intralogistics
OverviewService
OvervieweConfigurators and Tools
OverviewAutomation Community
OverviewEducation and Training for Industries
OverviewSelect your location


Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 32; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 1800 l/min






| You have successfully finished your selection. |
| Material number: |
Type code:4WSE3E325X//K31
| The following data were selected. | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 32 | Nominal size 32 |
| Component series | 5X | Component series 50 to 59 |
| Electrical connection | K31 | 6+PE, without mating connector |