CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible
| You have successfully finished your selection. |
| Malzeme numarası: |
Tip anahtari:CYTROBOX-N/A//00//
| The following data were selected. | ||
|---|---|---|
| Type | CYTROBOX | Hydraulic power unit |
| Version | N | Standard |
| Control cabinet | A | Position at top |
| Drive 2 - Motor/pump assembly | 00 | Without |