Tip anahtari:PVH2-1X/041RA15DMB
| The following data were selected. | ||
|---|---|---|
| Type | PVH | Vane pump, fixed displacement, high-pressure pump |
| Frame size | 2 | 15.9 … 79.3 cm³ |
| - | - | |
| Series | 1X | Series 10 ... 19 |
| / | / | |
| Displacement volume | 041 | geometric 41 cm³ / Nominal pressure pN 270 bar |
| Direction of rotation | R | Clockwise |
| Drive shaft | A | Cylindrical shaft with fitting key DIN 6885 |
| Line connections | 15 | Suction and pressure port according to SAE J518; standard pressure series |
| Position of the suction port (with view toward the drive shaft) | D | Top (0° from pressure port) |
| Seal material | M | NBR (nitrile-caoutchouc) |
| Mounting flange | B | 101-2 (SAE-B) |
| Additional details | ||