Cancel
OK

ThailandEnglish

Select your location

International

4/3, 4/2 and 3/2 directional valve with fluidic actuation

Consultation request
Type code
W
6
/

Display results list
Result count
251 from 251
Main ports
Type
Directional valve
Type of actuation
Ports
Nominal size
Nominal size 6
Symbols
Component series
Spool return
Corrosion protection
Override
Spool position monitoring
Throttle
Seal material
Clamping length
42 mm
Locating hole
Without locating hole
Additional informations
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD