Tip anahtari:4WRTE-4X/6EG24K31/
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRT | Directional control valve, pilot-operated, with electrical position feedback |
| Electronics | E | With integrated electronics |
| Component series | 4X | Component series 40 … 49 |
| Pilot control valve | 6E | Proportional solenoid with detachable coil (NG6) |
| Supply voltage | G24 | Direct voltage 24 V |
| Electrical connection | K31 | Without mating connector; connector DIN EN 175201-804 |