Cancel
OK

AustriaEnglish

Standort auswählen

International

Check valve Z1S10

Consultation request
Type code
Z1S
10
-
-
4X
/
F

Display results list
Result count
50 from 50
Type
Check valve, sandwich plate
Nominal size
Nominal size 10
Check valvel 1 – in channel …
Check valve 1 – cracking pressure
Check valve 1 – installation direction
(when used as a throttle check valve)
Check valve 2 (optional) – in channel …
Without check valve 2
Check valve 2 (optional) – Cracking pressure
Without check valve 2
Check valve 2 (optional) – installation direction
Without check valve 2
(when used as a throttle check valve)
Without throttle
Channels TA and TB
Component series
Component series 40 … 49
Observe compatability of seals with hydraulic fluid used. (Other seals upon request)
FKM-seals
Additional pilot oil ports X and Y
Measuring port G¼
(external; thickfilm passivated DIN 50979 Fe//Zn8//Cn//T0)
Special version
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD