The compact Box PCs from the PR series are available in a variety of different housing versions. Various interfaces can be used to connect the spatially separated DR multi-touch displays. By using the latest processor generation with low power dissipation, the device does not require a fan. High performance, in addition to a wide range of expansion options and standard interfaces, including real-time Ethernet communication, make the PR Box PC the ideal platform solution for all HMI-based applications. The integrated TPM 2.0 chip provides necessary security in the IoT environment, making the robust devices ideal for Industry 4.0.