Romania English
  1. Home
  2. Industries
  3. Testing Technology
Hydraulic test system Testing Technology

Hydraulic equipment for your testing tasks from a single source

Smart solutions for your hydraulic test systems

Properties such as strength, service life and durability define the reliability of a product and must be known and tested before the product is launched. As hydraulic test systems often involve heavy loads, high pressures and highly dynamic movements, Bosch Rexroth is the ideal partner for the best quality hydraulic products and complete drive and control systems for your test bench technology. 

Hydraulic test equipment or test system

Your competent partner for test bench construction

We offer complete solutions for the optimum testing process. Hydraulic oil supply, switch-on modules and manifolds, automation, servo valves and test actuators – everything from a single source, seamlessly integrated and intelligently connected. We not only supply products – we also support you with our wealth of industry sector and application knowledge.

Our test bench solutions

Hydraulic oil supply with a large ABMAXX hydraulic power unit

Hydraulic oil supply

Our hydraulic oil supply systems are optimized for your test system. This is backed up by graduated sizes for different testing requirements and the modular and cascade-able design with energy-efficient drive solutions. The hydraulic power units are designed to save resources and allow easy maintenance. Our control technology also allows optimum connectivity in your industrial environment.

  • ABMAXX – Modular large power units up to 18000 l tank size, optional myCro-optimized tanks with reduced oil volume
  • CytroBox – Compact, energy-efficient, quiet and connected – hydraulic power unit up to 30 kW
  • CytroPac – Compact and energy-efficient – the small hydraulic power unit up to 4 kW
  • ABPAC – Flexible and energy-efficient – the hydraulic power unit up to 315 bar
  • Sytronix – Intelligently controlled motor/pump assemblies with digital control
Hydraulic servo actuators from Bosch Rexroth in a test bench

Hydraulic servo actuators

With test cylinders from our modular series, components can be tested for function and strength. Low-friction double-acting cylinders equipped with suitable sensors and controlled by a proportional or servo valve guarantee high control quality even with very dynamic movements.

  • The series Basic, Advanced and Excellence cover virtually all force and dynamic areas of application
  • Standardized cylinder control blocks offer basic hydraulic, safety and comfort functions of a test axis.
  • Functional and mounting elements complement the actuator to create a ready-to-install test axis
  • Simulation tools help to validate the optimum cylinder-valve combination
Servo actuators for testing technology
Servo actuators for testing technology
Hydraulic manifold from Bosch Rexroth

Manifolds

Our manifolds allow energy-efficient distribution of hydraulic flows throughout the test environment. We offer graduated sizes for every area of your test center and support you with modular and scalable solutions for special test requirements.

  • Addition systems NG 10 - NG 40 in an IH20 modular plate design with individual adaptations according to customer specifications
  • Area and floor valves up to NG 125 for switching off individual test fields
  • Energy-efficient, flow-optimized and actively controllable LC2A logic valves
  • Safety-compliant design to meet the required performance level
  • End-of-line test manifolds, customized according to customer specifications
More information about our manifolds
More information about our manifolds
Automation solution from Bosch Rexroth with hydraulic pump, valve and suitable control systems

Automation

We produce automation solutions for the perfect interaction of software and hardware. Combine hydraulic systems with control and drive solutions as well as pump management systems and best-in-class hydraulic controllers. With CytroConnect Solutions – the predictive maintenance solution from Bosch Rexroth – you can keep an eye on your test system at all times and avoid unplanned downtimes.

  • Pump management – energy-efficient, needs-based software module for hydraulic power units
  • Sytronix – optimizes motor/pump assembly performance in terms of speed/volume and torque/pressure
  • Motor/pump assemblies – versatile, modular and tailored to your application, 4EE
  • Test cylinders – optimized for your particular test application, controlled by best-in-class hydraulic controllers
  • Servo valves – minimal actuating time with maximum volume, Multi-Ethernet fieldbus
Our control systems
Our control systems
Man mounts SHA / CytroForce servo-hydraulic actuator

Self-contained hydraulic actuators

Our self-contained actuators are designed to offer maximum added value over the entire life cycle – with their compact design with fully electric control and open interfaces, energy-efficient, quiet operation and long, low-maintenance operating life. Thanks to their encapsulated hydraulic transmission, self-contained actuators are an easy-to-use, robust and long-lasting alternative to electro-mechanical axes. The previous limits in terms of cooling, power density and service life are being redefined. The self-contained hydraulic actuator combines the power of hydraulics with the dynamics and precision of electrical systems. The adaptable actuator can be connected to the existing power supply – the usual hydraulic supply is not required. Can be used in test benches for tensile and compression tests with frequencies < 2 Hz.

More information about our actuators
More information about our actuators

See our test system solutions for yourself

[EN] Hydraulic power supply for test fields

[EN] Fictional test center

[EN] Fraunhofer Test Center Hanover

[EN] Central oil supply for the Bosch Automotive Steering test field

[EN] Fatigue test setup

[EN] Seismic isolator testing

[EN] Shake table for vibration testing

[EN] Axle transmission test bench

Test bench technology application reports

Application report: A seismic shift

[EN] A seismic shift

Download
Application report: Testing isolation bearings

[EN] Testing isolation bearings

Download
Application report: Hydraulic power steering

[EN] Hydraulic power steering

Download
Application report: Success through smooth collaboration

[EN] Success through smooth collaboration

Download
Application report: Standing against the tide

[EN] Standing against the tide

Download

Contact us now regarding your test system

We know our technologies inside out. That means we can quickly find the right solution for your testing task.

Contact our test bench experts
Rexroth Service badge logo on a gray background

The service for your test bench

Our aim is to ensure that in terms of efficiency, you benefit from the Bosch Rexroth test system solutions you use in your company for as long as possible. The availability of spare parts, repairs and technical support is guaranteed by us as standard, not only for all products in the current portfolio, but also for a period of at least 10 years beyond the active sales phase. After that, you will have access to services during an extended service phase.

We can also offer you immediate assistance at the push of a button. In the event of a malfunction, the Digital Service Assistant is available around the clock for access to the entire service portfolio. The repair service and the hotline are also there for you 24/7. And to make sure you can act rather than react in the future, Bosch Rexroth offers forward-looking services such as CytroConnect Solutions.

Service for your test bench task
Service for your test bench task
Connected Hydraulics

Connected Hydraulics
STRONG. SMART. EFFICIENT.

Connected Hydraulics leverages the performance of Bosch Rexroth’s advanced hydraulics technology to break down boundaries and set new standards.

Your gateway to outstanding performance

Find out more about Connected Hydraulics
Find out more about Connected Hydraulics