Romania English
Opex plus Torque wrench in space Galactic Precision.

Enter a New World of Tightening Technology.

OPEX Digital Torque Wrench: reliable, precise and intuitive

With the digital torque tool OPEX, Bosch Rexroth expands its range of tightening solutions. The tool enables measurement of both torque and angle during the tightening process. It covers the torque range from 3 to 800 Nm and transfers tightening results to any IT systems without additional control. The OPEX torque tools set new standards for accuracy and ensure fatigue-free work through their ergonomic design.

Test the new OPEX and experience out-of-this world performance!

Your Benefits with OPEX Digital Torque Wrench

Intelligent Design

  • Direct communication via protocols
  • Camera-based scanner with a unique aiming feature
  • 360° LED ring to visualize the tightening process
  • Integrated controller
  • Integrated gyroscope, torque, and angle sensors
  • Built to use standard attachments

Robust Performance

  • Standard Lithium Ion 21700 battery cell
  • Robust titanium construction
  • Torque range 3 – 800 Nm
  • Standard WiFi based communication
  • Production oriented functionality
  • Compact footprint with color display

Contact an Expert about OPEX

Contact Us