Belgium Français
Automotive Testing Expo Europe
Automotive Testing Expo Europe

Automotive Testing Expo Europe

  • Messe Stuttgart, Messepiazza 1, 70629 Stuttgart, Allemagne
  • 21/06/2022 10:00 - 23/06/2022 16:00
  • Allemand, Anglais
  • Hydraulique industrielle

Automotive Testing Expo is the world’s leading international expo for every aspect of automotive testing, development and validation technologies, taking place every year in Detroit, Shanghai and Stuttgart.

Visit us!

Automotive Testing Expo Europe 2022
21.-23.06.2022 in Stuttgart

Automotive Testing Expo is the world’s leading international trade fair for all aspects of automotive testing, development and validation technologies. The motto of the trade fair is “Your Gateway to Performance Excellence”. With exciting exhibits, it presents groundbreaking solutions and hydraulic systems for high-performance, energy-efficient testing systems. The products exhibited range from central oil supply systems with energy management and actuators for large testing fields to complete drive solutions for small and medium-sized test stands.


Highlights


Sytronix

A variety of system solutions : For a quick and easy set up of your testing system, Bosch Rexroth offers a full range of power units, actuators and high-response valves. A selection of servo and proportional valves is available according to requirements. Combined with our large range of test cylinders Basic , Advanced and Excellence , they cover all performance classes, and allow static testing with an exact buildup of forces as well asSytronix highly dynamic alternating loadings.

Smart pressure supply : The compact CytroBox and CytroPac power units power small testing systems highly efficiently and with a minimal footprint. The variable-speed power-on-demand drive reduces energy consumption and CO₂ emissions by up to 80%. Software wizards significantly reduce the commissioning time.

Cytroforce
CytroConnect

Greater availability, optimized maintenance: With our CytroConnect Solutions , you can benefit from web-based monitoring, a digital maintenance handbook or a personal service for predictive maintenance. This saves money and stress.

Variable-speed Sytronix drives provide exactly the hydraulic power needed (power on demand) and reduce energy consumption by up to 80 percent. The CytroForce self-contained actuator which is also electrically controlled squeezes previously bulky components into a highly integrable, intelligent and compact hydraulic linear drive system. This allows the high power density and dynamics of hydraulics to be used without an additional oil supply unit and maximizes the amount of energy, space and oil saved.

CytroForce self-contained actuator