Electrically operated, 2-stage servo valve with mechanical or mechanical and electric return in nominal size 16; Component series 2X; Maximum operating pressure 210/315 bar; Maximum flow 320 l/min














| You have successfully finished your selection. |
| Materialnummer: |
Typkod:16-2X/BEV
| The following data were selected. | ||
|---|---|---|
| Nominal size | 16 | Nominal size 16 |
| Device series | 2X | Device series 20 to 29 |
| Spool overlap | E | 0 to 0,5% negative |
| Seal material | V | FKM seals |
| Additional information | Further details in plain text of the consultation request | |