Selecteer uw locatie
Industrieen
OverzichtService en Support
OverzichtBedrijf
OverzichtIndustriële oplossingen
OverzichtOplossingen voor mobiele machines
OverzichtService
OverzichteConfigurators en tools
OverzichtSelecteer uw locatie
Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 16; Component series 2X; Maximum operating pressure 350 bar; Maximum flow 570 l/min
You have successfully finished your selection. |
Materiaalnummer: |
typesleutel:4WSE3E162X//K31
The following data were selected. | ||
---|---|---|
Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
Nominal size | 16 | Nominal size 16 |
Component series | 2X | Device series 20 to 29 |
Electrical connection | K31 | 6 + PE, without mating connector |
Additional information | Further details in plain text of the consultation request |