Cancel
OK

SingaporeEnglish

Select your location

International

Directional servo-valve in 4-way design, Type 4WSE3E

Consultation request
Type code
4WSE3E
16
2X
/
/
K31

Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 16; Component series 2X; Maximum operating pressure 350 bar; Maximum flow 570 l/min

Display results list
Result count
55 from 55
Type
Electrically operated, 3-stage directional servo-valve in 4-way design
Nominal size
Nominal size 16
Control spool
Control spool position in de-energized state
Nominal volumetric flow rate
Volumetric flow rate at 70 bar valve pressure differential, rated flow tolerance of ±10 %
Control spool overlap
The control spool overlap in % is referred to the nominal stroke of the control spool.
Component series
Device series 20 to 29
Seal material
Pilot flow
Pressure rating
Minimum control pressure ≥ 10 bar.
Supply voltage
Electrical connection
6 + PE, without mating connector
Electronics interface
Additional information
Further details in plain text of the consultation request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD