Välj din position
Branscher
ÖverblickService och support
ÖverblickFöretaget
ÖverblickIndustriella lösningar
ÖverblickLösningar för mobila maskiner
ÖverblickService
Överblicke-konfiguratorer och verktyg
ÖverblickKöp
ÖverblickAutomation Community
ÖverblickUtbildning och fortbildning för industrin
ÖverblickVälj din position


The accumulator shut-off block serves for the protection, isolation and unloading of hydraulic accumulators.
It is classified based on its use according to the Pressure Equipment Directive 2014/68/EU article 4, section 3. The connection between the accumulator shut-off block and the accumulator is realized by means of an accumulator adapter. The accumulator is protected from inadmissible overpressure by means of the pressure relief valve. The pressure relief valve must not be used for any control tasks. Sufficient difference between the maximum operating pressure and the working pressure must be ensured. Response of the pressure relief valve should be prevented, if possible.
| You have successfully finished your selection. |
| Materialnummer: |
Typkod:ABZSS-3X/E/
| The following data were selected. | ||
|---|---|---|
| Type | ABZSS | Accumulator shut-off block ABZSS |
| Component series | 3X | Series 3X |
| Pressure relief valve | E | Pressure relief valve, type-examination tested (with CE mark) |