Hydraulic pumps of type PGH-2X are gap-compensated internal gear pumps with constant displacement.










| You have successfully finished your selection. |
| Material number: |
Type code:PGH-2X/07U2
| The following data were selected. | ||
|---|---|---|
| Type | PG | Internal gear pump |
| Series | H | High pressure pump |
| - | - | |
| Series | 2X | Series 20 ... 29 |
| / | / | |
| Line connections | 07 | suction and pressure connection according to ISO 6162-1 |
| Mounting | U2 | 2-hole mounting flange according to ISO 3019-1 |
| Additional details | Without | |