Standort auswählen
Branchen
ÜbersichtService und Support
ÜbersichtUnternehmen
ÜbersichtIndustrielle Lösungen
ÜbersichtLösungen für mobile Maschinen
ÜbersichtService
ÜbersichtKonfiguratoren und Tools
ÜbersichtSo kaufen Sie
ÜbersichtAutomation Community
ÜbersichtAus- und Weiterbildung für die Industrie
ÜbersichtStandort auswählen


Hydraulic pumps of the PGZ type are gerotor pumps with fixed displacement. The gearing with cycloid contour is characterized by a large meshing length. Filling zone and displacement area cover a large rotation angle. This results in low flow pulsation and thus very low operating noise. The shaft and the displacer are supported by a slide bearing and work in a wear-free manner when used as intended. Gerotor pumps PGZ are self-priming. Use for cooling, filtration or lubrication circuits at low pressures in industrial or mobile applications, e.g. plastics processing machines, machine tools, presses and wind turbines.






| You have successfully finished your selection. |
| Material number: |
Type code:PGZ-1X/R07V
| The following data were selected. | ||
|---|---|---|
| Type | PG | Gerotor pump |
| Type series | Z | Low-pressure pump |
| - | - | |
| Series | 1X | Series 10 to 19 |
| / | / | |
| Direction of rotation | R | Clockwise |
| Line connection | 07 | SAE flange port, standard pressure series |
| Seal material | V | FKM (fluor-caoutchouc) |
| Additional details | Without | |