Cancel
OK

NetherlandsNederlands

Selecteer uw locatie

International

Proportional directional valve, direct operated, with electrical position feedback and integrated electronics (OBE) – Type 4WREE

Adviesaanvraag
typesleutel
4
WRE
E
6
-
3X
/
/
24

Display results list
Result count
164 van 164
Ports
4 main ports
Type
Proportional directional valve, direct operated, with electrical position feedback
Electronics
With integrated electronics (OBE)
Size
Size 6
Symbols
Rated flow
(Δp = 5 bar/control edge)
Step function
Component series
Component series 30 … 39
Seal material
(observe compatibility of seals with hydraulic fluid used)
Supply voltage
Direct voltage 24 V
Interfaces of the control electronics
Special versions
Additional details
Documentatie
Add to basket
You have successfully finished your selection.
Materiaalnummer:
Product description
Request CAD