Typkod:Z1S10--4X/F
| The following data were selected. | ||
|---|---|---|
| Type | Z1S | Check valve, sandwich plate |
| Nominal size | 10 | Nominal size 10 |
| Check valve 2 (optional) – in channel … | Without check valve 2 | |
| Check valve 2 (optional) – Cracking pressure | Without check valve 2 | |
| Check valve 2 (optional) – installation direction | Without check valve 2 | |
| (when used as a throttle check valve) | Without throttle | |
| Component series | 4X | Component series 40 … 49 |
| Observe compatability of seals with hydraulic fluid used. (Other seals upon request) | F | FKM-seals |