POWER YOUR PROCESSES
ENTER A NEW WORLD OF JOINING TECHNOLOGY
Teollisuudet
YleiskatsausService
YleiskatsausTyöpaikat ja ura
YleiskatsausTuoteryhmät
YleiskatsausKonfigurointi- ja suunnittelutyökalut
YleiskatsausPOWER YOUR PROCESSES
ENTER A NEW WORLD OF JOINING TECHNOLOGY
The new NEXO nutrunner guarantees maximum freedom for use combined with highest process reliability and accuracy and fullfills all requirements for safety-critical tightening connections according to VDI/VDE 2862. You choose between handheld pistolgrip and right-angle nutrunner. You get intuitive, modern and userfriendly tools with significantly improved ergonomics and increased flexibility thanks to a browser-based operating system and integrated control on board.
Test the new NEXO and experience cosmic performance from another star!
Wifi module: Significantly improved WiFi connectivity and network performance.
4-core processor: Reliable and future-proof computing power even for complex applications
Camera-based scanner: Enables processing of 2D barcodes
New motor: Smaller, more efficient, faster, lighter - for maximum performance even at high speeds
Design: Human Centered Design - more compact, more ergonomic, better
Weight: More efficient components with optimized layout
LEDs: Visual feedback even in unusual positions
Display: Shows current tightening results as well as IO/NIO evaluation
Operating safety: Enables decentralized operation and extended diagnostics directly at the nutrunner
Browser-based operating system: Decentralized access from host computer possible
Software: No installation of additional software necessary - access also possible with tablet or smartphone
User interface: Intuitive, modern and user-friendly for easy operation
Diagnostic capability: Better identification of the part causing the fault for improved plant availability
Enhanced diagnostic capabilities: Assist service with troubleshooting and repair
Complete control on board: Increased flexibility without external hardware/controls
Process safe: Complies with VDI/VDE 2862 guideline for category A tightening applications
Battery technology: Use of market-established ProCORE18V batteries for improved ergonomics and runtime
Customer interface: Simple and flexible hardware expansion for customer applications (e.g. second start switch, I/O module, etc.)
AMPShare battery platform: Maximum freedom and flexibility in battery selection
Modular output system: Maximum flexibility for every application
Camera based scanner with framing: Reduces errors and increases speed through reliable selection of the correct barcode