Proportional flow control valve, nominal size 6; Component series 2X; Maximum operating pressure 210 bar; Maximum flow 25 l/min.










| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:2FRE6-2X/K4V
| The following data were selected. | ||
|---|---|---|
| Type | 2FRE | Proportional flow control valve, 2-way version |
| Nominal size | 6 | Nominal size 6 |
| Device series | 2X | Device series 20 to 29 |
| Electrical connection | K4 | Individual connection, without mating connector |
| Seal material | V | FKM seal |