| You have successfully finished your selection. |
| Material number: |
Type code:4WRPEH6B-3X//24
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRP | Directional control valve, direct operated, with electrical position feedback |
| Elektronics | E | With integrated electronics (OBE) |
| Control spool/sleeve | H | Control spool/sleeve |
| Size | 6 | Size 6 |
| Installation side of the inductive position transducer | B | Side B |
| Component series | 3X | Component series 30 … 39 |
| Supply voltage | 24 | 24 VDC |