Cancel
OK

MalaysiaEnglish

Select your location

International

4-way directional servo-valve, Type 4WS_2E

Consultation request
Type code
6
-
2X
/
B
ET
K17
V

Electrically operated 2-stage servo-valve of 4-way design with mechanical feedback; Nominal size 6; Component series 2X; Maximum operating pressure 315 bar; Maximum flow 48 l/min

Display results list
Result count
56 from 56
Type
Nominal size
Nominal size 6
Device series
Device series 20 to 29
Nominal volume flow
Volumetric flow rate at valve pressure differential = 70 bar
Control electronics
Inlet pressure range
Electrical connection
Without mating connector, with male connector
Spool overlap
The spool overlap in % is referred to the nominal stroke of the control spool.
Seal material
FKM seals
Additional information
Further details in plain text of the consultation request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD