Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 32; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 1800 l/min






| You have successfully finished your selection. |
| Référence produit: |
Code d'identification:4WSE3E325X//K31
| Les données suivantes ont été sélectionnées | ||
|---|---|---|
| Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
| Nominal size | 32 | Nominal size 32 |
| Component series | 5X | Component series 50 to 59 |
| Electrical connection | K31 | 6+PE, without mating connector |