Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewService
OvervieweConfigurators and Tools
OverviewSelect your location
Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 32; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 1800 l/min
You have successfully finished your selection. |
Material number: |
Type code:4WSE3E325X//K31
The following data were selected. | ||
---|---|---|
Type | 4WSE3E | Electrically operated, 3-stage directional servo-valve in 4-way design |
Nominal size | 32 | Nominal size 32 |
Component series | 5X | Component series 50 to 59 |
Electrical connection | K31 | 6+PE, without mating connector |