Cancel
OK

NorwayNorsk

Velg plassering

International

Hydraulic power unit - CytroBox

Consultation request
Type code
CYTROBOX
-
N
/
A
/
/
00
/
/

CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible

Display results list
Result count
285 from 285
Type
Hydraulic power unit
Version
Standard
Tank version
Control cabinet
Position at top
Cooling
Drive 1 - Motor/pump assembly
Drive 1 - Converters
Drive 2 - Motor/pump assembly
Without
Drive Options
Oil cooling
Oil treatment
Sensor package
Additional details
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD