Cancel
좋아요

Korea한국어

위치를 선택하세요

International

Radial piston pump PR4-1X

Consultation request
Type code
PR4
-
1X
/
W
01
01

Radial piston pump, fixed displacement, Sizes 0,40 to 2,00, Maximum working pressure 700 bar, Maximum displacement 2 cm³.

Display results list
Result count
15 의 15
Displacement volume
Direction of rotation
Clockwise and counter-clockwise
Viewed on drive shaft
Drive shaft
Line connection
Pipe thread, ISO 228/1
Seal material
Pressure ports
1 pressure port
Pressure port P, suction port S.
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD