typesleutel:Z4WE6-3X/EK4
| The following data were selected. | ||
|---|---|---|
| Type | Z4WE | Shut-off valve, sandwich plate |
| Size | 6 | Size 6 |
| Series | 3X | Series 30 … 39 |
| Type of solenoid | E | High-power solenoid, wet-pin, with detachable coil |
| Electrical connection | K4 | Without mating connector, with connector DIN EN 175301-803 |
| Observe compatibility of seals with hydraulic fluid used. Other seals on request. | NBR seals | |