Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewRecycling and Waste handling
OverviewWarehouse Automation and Intralogistics
OverviewService
OvervieweConfigurators and Tools
OverviewBuy
OverviewAutomation Community
OverviewEducation and Training for Industries
OverviewJob opportunities
OverviewSelect your location


Proportional flow control valve in 2 way version; Nominal size 10 and 16; Component series 4X; Maximum operating pressure 315 bar; Maximum flow NG10: 60 l/min; Maximum flow NG10: 160 l/min.





| You have successfully finished your selection. |
| Material number: |
Type code:2FRE-4X/BK4
| The following data were selected. | ||
|---|---|---|
| Type | 2FRE | Proportional flow control valve |
| Device series | 4X | Device series 40 to 49 |
| Stoke limiter | B | With pressure compensator - stroke limiter |
| Electrical connection | K4 | Without cable socket, with component plug |