Cancel
OK

PolandPolski

Wybierz lokalizację

International

High-response directional valves, pilot operated, with integral electronics (OBE) and electrical position feedback – Type 4WRDE -6X

Zapytanie dotyczące doradztwa
Kod typu
4
WRD
E
-
6X
/
/
24

Display results list
Result count
328 od 328
Ports
4 main ports
Type
High-response directional valves, pilot operated, with electrical position feedback
Electronics
With integrated electronics (OBE)
Size
Symbols
Control spool position in de-energized state
Rated flow
(Δp = 5 bar/control edge)
Flow characteristic
Component series
Component series 60 … 69
Seal material
(observe compatibility of seals with hydraulic fluid used, see "Technical data")
Pilot oil flow
Shut-off valve
Supply voltage
Supply voltage 24 V
Electrical interface
Additional details
Dokumentacja
Add to basket
You have successfully finished your selection.
Numer materiału:
Product description
Request CAD