Proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics; Nominal size 6 and 10; Component series 2X; Maximum operating pressure 315 bar; Maximum flow NG6: 80 l/min; Maximum flow: 180 l/min.

























| You have successfully finished your selection. |
| Material number: |
Type code:4WRE-2X/G24/V
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRE | Proportional directional valves, direct operated, with electrical position feedback |
| Component series | 2X | Component series 20 to 29 |
| Supply voltage | G24 | Direct voltage 24 V |
| Seal material | V | FKM-seals |