OverviewJob opportunities
OverviewSelect your location


Proportional directional valve, 4/3-way version, direct operated, with electrical position feedback and integrated electronics (OBE); Nominal size 6; Component series 3X; Maximum operating pressure 350 bar; Maximum flow 80 l/min.

| You have successfully finished your selection. |
| Material number: |
Type code:4WREE6-3X//24
| The following data were selected. | ||
|---|---|---|
| Number of main ports | 4 | 4 main ports |
| Type | WRE | Proportional directional valve direct operated, |
| Drive electronics | E | With integrated electronics |
| Nominal size | 6 | Nominal size 6 |
| Component series | 3X | Component series 30 to 39 |
| Supply voltage | 24 | Direct voltage 24V |