Cancel
OK

FranceFrançais

selectionner votre localisation

International

Proportional directional valve, direct operated, with electrical position feedback and integrated electronics (OBE), Type 4WREE

Demande de Chiffrage
Code d'identification
4
WRE
E
6
-
3X
/
/
24

Proportional directional valve, 4/3-way version, direct operated, with electrical position feedback and integrated electronics (OBE); Nominal size 6; Component series 3X; Maximum operating pressure 350 bar; Maximum flow 80 l/min.

Afficher listings
# Tiroirs compatibles :
142 de 142
Number of main ports
4 main ports
Type
Proportional directional valve direct operated,
Drive electronics
With integrated electronics
Nominal size
Nominal size 6
Control spool
Representation according to DIN ISO 1219-1, hydraulic interim positions are shown by dashes.
Nominal volume flow
At a pressure differnece of 10 bar.
Step function
Component series
Component series 30 to 39
Seal material
Supply voltage
Direct voltage 24V
Electronic interface
Additional information
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans