Type code:4WRLF-4X/00/24D9
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRL | Directional control valve, pilot-operated |
| Fieldbus | F | With integrated fieldbus |
| Component series | 4X | Component series 40 … 49 |
| Pressure sensors | 00 | Without internal pressure sensors |
| / | / | |
| Supply voltage | 24 | Direct voltage 24 V |
| Connector | D9 | Voltage supply, enable acknowledgement |