Cancel
OK

PolandPolski

Wybierz lokalizację

International

Directional servo-valve in 4-way design, Type 4WSE3E

Zapytanie dotyczące doradztwa
Kod typu
4WSE3E
32
5X
/
/
K31

Electrically operated, 3-stage directional servo-valve in 4-way design in nominal size 32; Component series 5X; Maximum operating pressure 315 bar; Maximum flow 1800 l/min

Display results list
Result count
23 od 23
Nominal size
Nominal size 32
Control spool
Control spool position in de-energized state
Nominal volumetric flow rate
Volumetric flow rate at 70 bar valve pressure differential, rated flow tolerance of ±10 %
Control spool overlap
The control spool overlap in % is referred to the nominal stroke of the control spool.
Component series
Component series 50 to 59
Seal material
Pilot flow
Pressure rating
Minimum control pressure ≥ 10 bar.
Supply voltage
Electrical connection
6+PE, without mating connector
Electronics interface
Dokumentacja
Add to basket
You have successfully finished your selection.
Numer materiału:
Product description
Request CAD