Cancel
ĐƯỢC RỒI

VietnamTiếng Việt

Chọn vị trí của bạn

International

Pilot-operated proportional pressure reducing valves with or without digital on-board electronics (OBED)

Consultation request
Type code
DRE
-
7X
/
Y
G24

Display results list
Result count
31 from 31
Type
Proportional pressure reducing valve
Maximum pressure limitation
External control electronics
Size
Series
Component series 70 … 79 (70 … 79: unchanged installation and mounting dimensions)
Pressure rating
Steering oil line
External pilot oil return (separate and depressurized to the tank)
Check valve
Pressure sensor
Supply voltage
Direct voltage 24 V
Coil
Electrical connection
Electrical connection
Accessories, Service-interface
Seal material
(observe compatibility of seals with hydraulic fluid used)
Further Informations
Further details in the plain text
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD