Radial piston pump, fixed displacement, Sizes 0,40 to 2,00, Maximum working pressure 700 bar, Maximum displacement 2 cm³.






| You have successfully finished your selection. |
| Material number: |
Type code:PR4-1X/W0101
| The following data were selected. | ||
|---|---|---|
| Type | PR4 | Radial piston pump, fixed displacement |
| - | - | |
| Series | 1X | Series 10 ... 19 |
| / | / | |
| Direction of rotation | W | Clockwise and counter-clockwise |
| Line connection | 01 | Pipe thread, ISO 228/1 |
| Pressure ports | 01 | 1 pressure port |
| Additional details | Without | |