Vane pump for industrial and mobile applications, Nominal size 18 bis 193, Component series 1X, Maximum operating pressure 210 bar, Maximum displacement 18 bis 193 cm².


























| You have successfully finished your selection. |
| Material number: |
Type code:PV-1X/15
| The following data were selected. | ||
|---|---|---|
| Type | PV | Vane pump, fixed displacement |
| - | - | |
| Series | 1X | Series 10 ... 19 |
| / | / | |
| Line connections | 15 | SAE suction and pressure connections, UNC fixing screws |
| Additional details | Further details in the plain text | |