Valve amplifier for proportional valves; Component series 1X; Analog, connector design; Suitable for controlling solenoid-actuated pressure and directional valves without position control.






| You have successfully finished your selection. |
| Material number: |
Type code:VT-SSPA1--1X/V0/0-24/K24
| The following data were selected. | ||
|---|---|---|
| Type | VT-SSPA1 | Valve amplifier for proportional valves, analog, connector design |
| Component series | 1X | Component series 10 to 19 |
| Ramp time | V0 | Version: Standard |
| Voltage input | 0 | |
| Operating Voltage | 24 | 24 VDC operating voltage |
| Electrical Connection | K24 | Connector, 4-pole, M12x1 |