Cancel
OK

PolandPolski

Wybierz lokalizację

International

Directional spool valves, direct operated, with solenoid actuation – Type WE 6...E

Zapytanie dotyczące doradztwa
Kod typu
WE
6
6X
/
E

Display results list
Result count
3383 od 3383
Main ports
Type
Directional valve
Size
Size 6
Symbol
Series
Series 60 … 69
Spring return / detent
Solenoid version
High-power solenoid, wet-pin, with detachable coil
Solenoid voltage
Manual override
Corrosion resistance
(outside)
Electrical connection
Mating connector, separate order
Spool position monitoring
Additional options
Switching time increase
Throttle insert port A
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port B
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port A and B
Use with flows which exceed the performance limit of the valve (see Product description)
Throttle insert port T
Use with flows which exceed the performance limit of the valve (see Product description)
Clamping length
Control spool play
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals upon request
Approval
Locating hole
Electric power consumption
Additional details
Dokumentacja
Add to basket
You have successfully finished your selection.
Numer materiału:
Product description
Request CAD